AXIS#.SM.T2
Description
AXIS#.SM.T2 defines the time of the service motion that is used in service motion modes 1 and 2 (see AXIS#.SM.MODE).
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-00-00-000 |
General Information
|
Type |
Read/Write |
|
Units |
ms |
|
Range |
0 to 65,535 ms |
|
Default Value |
500 ms |
|
Data Type |
Integer |
|
See Also |
|
|
Stored in Non Volatile Memory |
Yes |
Variants Supported
All variants are supported.
Fieldbus Information
| Fieldbus |
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
|---|---|---|---|---|---|---|---|---|
| EtherCAT |
AXIS1.SM.T2 | 0x500E | 0x5 | UINT | - | - | RW | False |
| AXIS2.SM.T2 | 0x510E | 0x5 | UINT | - | - | RW | False |





