MOTOR.VRATED
Description
This parameter configures the drive for the rated velocity of the induction motor as indicated on the nameplate. MOTOR.VRATED is used to calculate the constant volts per Hertz characteristics of the drive and motor.
-
-
If MOTOR.AUTOSET = 1 and FB1.MEMVER > 0.01, this parameter will be automatically configured for Kollmorgen motors.
General Information
|
Type |
NV Parameter |
|
Units |
Depends on UNIT.VROTARY (pg 1) or UNIT.VLINEAR (pg 1) Rotary: rpm, rps, deg/s, custom units/s, rad/s Linear: counts/s, mm/s, µm/s, custom units/s |
|
Range |
Rotary: 0.000 to 15,000.000 rpm 0.000 to 250.000 rps 0.000 to 90,000.000 deg/s 0.000 to 1,250.000 custom units/s 0.000 to 1,570.796 rad/s Linear: 0.000 to 1,073,741,824,000.000 counts/s 0.000 to 8,000.000 mm/s 0.000 to 8,000,000.000 µm/s 0.000 to 1,250.000 custom units/s |
|
Default Value |
0 rpm |
|
Data Type |
U16 |
|
See Also |
|
|
Start Version |
M_01-03-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
3457h/1 |
M_01-03-00-000 |
Related Topics