WS.CHECKV
Description
This parameter sets the velocity threshold which has to be exceeded to activate commutation monitoring.
General Information
|
Type |
R/W Parameter |
||
|
Units |
Depends on UNIT.VROTARY or UNIT.VLINEAR. |
||
|
Range |
Unit |
Rotary | Linear |
| 0 | 0 to 15,000 rpm | 0 to 6,7108,864 counts/s | |
| 1 | 0 to 250 rps | 0 to 8,000 mm/s | |
| 2 | 0 to 90,000 deg/s | 0 to 589934 um/s | |
| 3 | 0 to 1250 PIN/POUT | 0 to 1250 PIN/POUT | |
|
Default Value |
N/A |
||
|
Data Type |
S32 |
||
|
Start Version |
M_01-06-03-000 |
||
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
3494h/7 |
M_01-00-00-000 |
Related Topics