Motion Library / Pipe Network
The KAS IDE"Integrated development environment"
An integrated development environment is a type of computer software that assists computer programmers in developing software.
IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger function library contains ML function blocks that are used to integrate motion from a Pipe Network in a PLC
"Programmable Logic Controller"
A Programmable Logic Controller, PLC, or Programmable Controller is a digital computer used for automation of industrial processes, such as control of machinery on factory assembly lines.
Used to synchronize the flow of inputs from (physical) sensors and events with the flow of outputs to actuators and events program. ML Function
A function calculates a result according to the current value of its inputs. A function has no internal data and is not linked to declared instances. blocks are of the following types:
Function | Description |
Motion | Prepare the physical motion part: init, reset, start, stop |
Pipe Network | Manage the Pipe Network: create/activate |
Block | Manage the blocks: create/activate |
Pipe Block | Manage each specific Pipe Block: read/write parameters![]()
|
Table 8-41: List of Pipe Network FB
-
-
Pipe Network code is generated automatically by the compiler, you should not try to modify it.
-
-
Click a Pipe Block in the figure to display its description.
Figure 8-61: List of Pipe Blocks