MOTOR.PITCH

Description

This parameter defines the pole-to-pair pitch for the linear motor in millimeters.

General Information

Type

NV Parameter

Units

mm

Range

1 to 1000mm

Default Value

32mm

Data Type

Integer

See Also

N/A

Start Version

M_01-00-00-000

FieldbusClosed A Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATClosed ***EtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

50FBh/0

M_01-00-00-000

Related Topics

Motor View