AKT-AT-220-000

General Specifications

2-channel analog output terminals 4 to 20mA.

The 2-channel analog output terminal generates analog output signals in the range from 0 to 20mA.

  • The power or voltage is supplied to the process level with a resolution of 12-bits and is electrically isolated.
  • Ground potential for the output channels of a Bus Terminal is common with the 24VDC supply.
  • Output stages are powered by the 24VDC supply.
  • This terminal combines two channels in one housing.
  • Run LEDs indicate the data exchange with the Bus Coupler.

Electrical and Mechanical Specification

Electrical and Mechanical Specification

Description

Bit Width in the Process Image

  • Output: 2 x 16-bit data.
  • Optional: 2 x 8-bit Control / Status.

Configuration

No address or configuration settings.

Conversion Time

~1.5ms

Current Consumption from Standard Bus

Typ. 60mA

Electrical Isolation

500Vrms (Standard Bus / Signal Voltage).

EMC Immunity / Emission

Conforms to EN 61000-6-2 / EN 61000-6-4.

Load

<500Ω

Measuring Error

Number of Outputs

2

Operating / Storage Temperature

  • Operating: 0 °C to +55 °C.
  • Storage: -25 °C to +85 °C.

Power Supply

24VDC using the power contacts.

Protect Class / Installation pos.

IP 20 / variable.

Relative Humidity

95%, no condensation.

Resolution

12-bits

Signal Current

0 to 20mA

Vibration / Shock Resistance

Conforms to EN 60068-2-6 / EN 60068-2-27/ 29.

Weight

80 g