HMI

HMIClosed "Human-machine interfaces " Also known as computer-human interfaces (CHI), and formerly known as man-machine interfaces, they are usually employed to communicate with PLCs and other computers, such as entering and monitoring temperatures or pressures for further automated control or emergency response Part Number Description KVB Manual

AKI2G-CDA-MOD-05T-000

Graphical Display 7" TFT LCD, Touchscreen v2.20

AKI2G-CDA-MOD-07T-000

Graphical Display 5" TFT LCD, Touchscreen v2.20

AKI2G-CDB-MOD-07T-000

Graphical Display 7" TFT LCD, Touchscreen v2.20

AKI2G-CDB-MOD-12T-000

Graphical Display 12" TFT LCD, Touchscreen v2.20

AKI-CDC-MOD-12T-000

Graphical Display 12.1" TFT LCD, Touchscreen v2.0

AKI-CDC-MOD-15T-000

Graphical Display 15.4" TFT LCD, Touchscreen v2.0

AKI-CDC-MOD-21T-000

Graphical Display 21.5" TFT LCD, Touchscreen v2.0

  • See our Web site for up-to-date information and material available in the Automation Component Solutions section.
    You must log in before accessing KAS Literature.

Concept Link IconSee Also