AKD PDMM Specifications

The AKD PDMM combines an AKD servo driveClosed A servo drive is a special electric amplifier used to power electric servo motors. It monitors feedback signals from the motor and continually adjusts for deviation from expected behavior with an embedded motion controller in a single, compact package.

AKD PDMM can control a maximum of 64 axes on a machine. It provides integrated control for multiple high-performance axes, complete I/O, and HMIClosed "Human-machine interfaces " Also known as computer-human interfaces (CHI), and formerly known as man-machine interfaces, they are usually employed to communicate with PLCs and other computers, such as entering and monitoring temperatures or pressures for further automated control or emergency response interfaces.

AKD PDMM Specifications

Specification

Description

Certifications

CE, UL

Critical Temperature Limit (CPU)

127 °C

Dimensions

174 mm (H) x 50 mm (W) x 111.5 mm (D)

External Memory

Removable SD Card slot.

SD Card not included.

High Temperature Limit (CPU)

120 °C

Input Power

24VDC @ 1.25A

Internal Memory

64MB Flash memory for program storage.

Local I/O

  • 6 digital inputs
  • 2 digital outputs

Motion Network

EtherCATClosed ***EtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs, max 4kHz update rate

Networking Protocols

100BaseT connection supporting:

Operating Temperature (ambient range)

0 °C to 55 °C

Processor

  • 800MHz (MCEC model)
  • 1.2GHz (M1EC model)

Sealing

IP20

AKD-Mxxx Model Specifications

Model

Voltage

Continuous Current (Arms)

Peak Current (Arms)

Dimensions

AKD-M00306-xxEC-0000

  • 120/240VAC
  • 1- and 3-Phase

3

9

168 x 89 x 156mm

AKD-M00606-xxEC-0000

  • 120/240VAC
  • 1- and 3-Phase

6

18

168 x 89 x 156mm

AKD-M01206-xxEC-0000

  • 120/240VAC
  • 1- and 3-Phase

12

30

192 x 107 x 187mm

AKD-M02406-xxEC-0000

  • 120/240VAC
  • 1- and 3-Phase

24

48

248 x 96 x 228mm

AKD-M00307-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

3

9

256 x 99 x 185mm

AKD-M00607-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

6

18

256 x 99 x 185mm

AKD-M01207-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

12

30

256 x 99 x 185mm

AKD-M02407-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

24

48

306 x 99 x 228mm

AKD-M04807-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

48

96

385 x 185 x 225mm