DRV.FAULT3008.ACTION
Description
This parameter determines the action the drive should take when F3008 occurs. See DRV.CPUPERCENT to monitor processor load.
| Parameter Value | Drive Action |
|---|---|
| 0 | Disable Amplifier |
| 1 | Ignore. Fault will not be reported. |
General Information
| Type | Read/Write |
| Units | N/A |
| Range | 0 to 1 |
| Default Value | 0 |
| Data Type | Integer |
|
Stored in Non-Volatile Memory |
Yes |
Variants Supported
AKD2G
Fieldbus Information
|
Command |
Index |
SubIndex |
Data Type |
Units |
Float Scale |
Access |
|
|---|---|---|---|---|---|---|---|
|
DRV.FAULT3008.ACTION |
3000h |
0bh |
Unsigned8 |
- |
- |
Read/Write |
No |
|
Name |
ID |
Hex |
Data Type |
Access |
Units |
|---|---|---|---|---|---|
|
DRV.FAULT3008.ACTION |
2023 |
7E7 |
Unsigned8 |
Read/Write |
- |
|
Parameter |
PNU |
Data Type |
Access |
Units |
|---|---|---|---|---|
|
DRV.FAULT3008.ACTION |
2023 |
Unsigned8 |
Read/Write |
- |





