FB#.RES
Description
FB#.RES reports the actual encoder resolution of the feedback device
A process whereby some proportion of the output signal of a system is passed (fed back) to the input.
In automation, a device coupled to each motor to provide indication of the motor's shaft angle, for use in commutating the motor and controlling its speed and position. The drive calculates its value based on the encoder characteristics. It is provided in encoder counts/rev for rotary encoders and encoder counts/mm for linear encoders.
For digital-only feedbacks like incremental and HiperfaceDSL, the resolution will either be what the encoder indicates it supports or the resolution configured in the drive with FB#.ENCLINES or FB#.LINEPITCH. For feedbacks with an analog component (i.e. Sin/Cos, resolver, EnDat, etc.) the resolution will be the analog resolution including the drive’s 24-bit A/D conversion to indicate the higher resolution available.
FB#.RES is not the number of counts per revolution or pole pair for the position reported by FB#.P. FB#.PRES shows the resolution of FB#.P.
Examples
- Sin/Cos rotary configured with 1024 lines/rev in FB#.ENCLINES:

- HiperfaceDSL rotary with 18 bits single turn + 12 bits multiturn:

- EnDat Analog linear with 20,000 nm/line

Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-00-00-000 |
General Information
|
Type |
Read Only |
|
Units |
Rotary: Enc Cnts/revolution Linear: Enc Cnts/mm |
|
Range |
N/A |
|
Default Value |
N/A |
|
Data Type |
Integer |
|
Stored in Non-Volatile Memory |
No |
Variants Supported
All variants are supported.