System Requirements
KAS-IDE and KAS Simulator are compatible with any PC having this minimum hardware:
These are the minimum system requirements for the KAS-IDE.
|
Element |
Description |
|---|---|
|
Connectivity |
|
|
Display |
|
|
Memory |
1GB RAM (for 32-bit) or 2GB RAM (for 64-bit) or greater (recommended for complex applications). |
|
.NET Framework |
4.8.1 |
|
Processor Type |
Intel® Pentium® M or equivalent processor at 1.5GHz or greater. |
|
Storage |
16GB (for 32-bit) or 20GB (for 64-bit) of free space on hard disk. |
|
Supported Operating Systems |
|
|
Web Browser |
|
-
-
- Better results are achieved with OpenGL and 3D cards.
- A 100MB network is required to allow the KAS-IDE to Runtime communication to work in all conditions.
The AKD WorkBench AutoTuner and Scope both require 100MB of bandwidth to function properly.
-
- See Connect Remotely about the ports used by the KAS-IDE.
The ports may need to be opened to support connecting from an external network.