AKT-DT-2RT-000

General Specifications

2-channel relay output terminals 230VAC, 2A.

  • 2-channel output terminal has two relays, each with a single contact.
    • The relay contact is connected to the power contacts.
    • These contacts are suitable for use at up to 230VAC and can be used for switching devices requiring mains power.
  • The Bus Terminal indicates its signal state by means of a light emitting diode.
  • The Bus Terminals have potential-free contacts.
  • The power contacts are not looped through.

Electrical and Mechanical Specification

Electrical and Mechanical Specification

AKT-DT-2RT-000

Bit Width in the Process Image

2 outputs

Configuration

No address or configuration settings.

Current Consumption from Standard Bus

85mA

Electrical Isolation

500Vrms (Standard Bus / Field Potential)

EMC Immunity / Emission

Conforms to EN 61000-6-2 / EN 61000-6-4.

Inductive Switching Current

2A AC/DC

Lamp Test, Electronic Ballast

4 x 58W

Minimum Permitted Load

10mA at 5VDC

Number of Outputs

2 x make contacts

Ohmic Switching Current

5A AC/DC

Operating Cycles Electrical (min.)

1 x 105 (5A/30VDC)

Operating Cycles Mechanical (min.)

2 x 107

Operating / Storage Temperature

  • Operating: 0 °C to +55 °C.
  • Storage: -25 °C to +85 °C.

Pluggable Wiring

For all Bus Terminals.

Protect Class / Installation pos.

IP 20 / variable.

Rated Load Voltage

  • 230VAC
  • 30VDC

Relative Humidity

95%, no condensation.

Vibration / Shock Resistance

Conforms to EN 60068-2-6 / EN 60068-2-27/ 29.

Weight approx.

80g