AKD PDMM Specifications

The AKD PDMM combines an AKD servo drive with an embedded motion controller in a single, compact package.

AKD PDMM can control a maximum of 64 axes on a machine. It provides integrated control for multiple high-performance axes, complete I/O, and HMI interfaces.

AKD PDMM Specifications

Specification

Description

Certifications

CE, UL

Critical Temperature Limit (CPU)

127 °C

Dimensions

174 mm (H) x 50 mm (W) x 111.5 mm (D)

External Memory

Removable SD Card slot.

SD Card not included.

High Temperature Limit (CPU)

120 °C

Input Power

24VDC @ 1.25A

Internal Memory

64MB Flash memory for program storage.

Local I/O

  • 6 digital inputs
  • 2 digital outputs

Motion Network

EtherCAT, max 4kHz update rate

Networking Protocols

100BaseT connection supporting:

  • EtherNet/IP
  • HTTP
  • Modbus TCP
  • PROFINET
  • TCP/IP
  • UDP

Operating Temperature (ambient range)

0 °C to 55 °C

Processor

  • 800MHz (MCEC model)
  • 1.2GHz (M1EC model)

Sealing

IP20

AKD-Mxxx Model Specifications

Model

Voltage

Continuous Current (Arms)

Peak Current (Arms)

Dimensions

AKD-M00306-xxEC-0000

  • 120/240VAC
  • 1- and 3-Phase

3

9

168 x 89 x 156mm

AKD-M00606-xxEC-0000

  • 120/240VAC
  • 1- and 3-Phase

6

18

168 x 89 x 156mm

AKD-M01206-xxEC-0000

  • 120/240VAC
  • 1- and 3-Phase

12

30

192 x 107 x 187mm

AKD-M02406-xxEC-0000

  • 120/240VAC
  • 1- and 3-Phase

24

48

248 x 96 x 228mm

AKD-M00307-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

3

9

256 x 99 x 185mm

AKD-M00607-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

6

18

256 x 99 x 185mm

AKD-M01207-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

12

30

256 x 99 x 185mm

AKD-M02407-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

24

48

306 x 99 x 228mm

AKD-M04807-xxEC-0000

  • 240/400/480VAC
  • 3-Phase

48

96

385 x 185 x 225mm