Kollmorgen Automation Suite Introduction
This section introduces Kollmorgen Automation Suite (KAS) with a product overview that lists the features, components, and different implementations.
- KAS is intended for engineers to design and build high-performance motion control and automation systems.
- KAS is designed to quickly and easily compose a motion application.
- This is achieved with all of the re-use and flexibility of the KAS libraries in conjunction with the IEC 61131-3 programming languages.
KAS can cover a wide variety of applications:
Figure 1: Synchronized Feeder
Figure 2: Spring Winding
Figure 3: Synchronizer
Figure 4: Form Fill Seal
Figure 5: Carton Erector