AXIS#.MOTOR.R

Description

AXIS#.MOTOR.R sets the stator winding resistance phase-to-phase in ohms.

Context

For more information see Motor.

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type

Read/Write

Units

Ω

Range

0.001 to 650 Ω

Default Value

10 Ω

Data Type

Float

See Also

N/A

Stored in Non-Volatile Memory

Yes

Variants Supported

All variants are supported.

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.MOTOR.R

500bh

18h

Unsigned32

-

1000:1

Read/Write

No

AXIS2.MOTOR.R

510bh

18h

Unsigned32

-

1000:1

Read/Write

No

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AXIS1.MOTOR.R

6213

1845

Unsigned32

Read Only

-

AXIS2.MOTOR.R

71749

1184

Unsigned32

Read Only

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.MOTOR.R

6213

Float

Read Only

-