HMI - Graphic Operator Interface
This is a list of HMI available component:
|
Description |
KVB |
Manual |
|
|---|---|---|---|
|
Graphical Display 21.5" TFT LCD, Touchscreen |
v2.0 |
||
|
Graphical Display 15.4" TFT LCD, Touchscreen |
v2.0 |
||
|
Graphical Display 12.1" TFT LCD, Touchscreen |
v2.0 |
||
|
Graphical Display 5" TFT LCD, Touchscreen |
v2.20 |
||
|
Graphical Display 7" TFT LCD, Touchscreen |
v2.20 |
||
|
Graphical Display 12" TFT LCD, Touchscreen |
v2.20 |
||
|
Graphical Display 7" TFT LCD, Touchscreen |
v2.20 |
See the Kollmorgen Support Network for specifications and Technical Manuals.