AOUT.VSCALE

Description

AOUT.VSCALE is an analog velocity scale factor that scales the analog output

(AOUT.VALUE) for AOUT.MODE = 1, 2, or 3. The value entered is the motor velocity per 10 V

of analog output. This value may be either higher or lower than the application velocity limit

(VL.LIMITP or VL.LIMITN), but the actual analog I/O will be limited by VL.LIMITP or VL.LIMITN.

General Information

Type

NV Parameter

Units

Depends on UNIT.VROTARY or UNIT.ACCLINEAR

Rotary: rpm/V, rps/V, (deg/s)/V, [(custom units)/s]/V, (rad/s)/V

Linear: counts/s/V, (mm/s)/V, (μm/s)/V, [(custom units)/s]/V

Range

Rotary:

0.060 to 60,000 rpm/V
0.001 to 1,000 rps/V
0.359 to 360,000 (deg/s)/V
0.005 to 5,000 [(custom units)/s]/V
0.006 to 6,283.186 (rad/s)/V

Linear:

0.001 to 1.000 counts/s/V
0.001*MOTOR.PITCH to 1,000.000*MOTOR.PITCH (mm/s)/V
0.998*MOTOR.PITCH to 1,000,000.000*MOTOR.PITCH(μm/s)/V
0.005 to 5,000 [(custom units)/s]/V

Default Value

Rotary:

0.060 rpm/V
0.001 rps/V
0.359 (deg/s)/V
0.005 [(custom units)/s]/V
0.006 (rad/s)/V

Linear:

0.001 counts/s/V
0.001*MOTOR.PITCH (mm/s)/V
0.998*MOTOR.PITCH (μm/s)/V
0.005 [(custom units)/s]/V

Data Type

Float

Start Version

M_01-00-00-000

Variants Supported

*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.

EtherCAT CoE and CANopen
Index/Subindex Object Start Version

3470h/5

M_01-00-00-000

Related Topics

Analog Output

AOUT.VALUE