MOTOR.PITCH
Description
This parameter defines the pole-to-pair pitch for the linear motor in millimeters.
General Information
Type |
NV Parameter |
Units |
mm |
Range |
1 to 1000 mm |
Default Value |
32 mm |
Data Type |
Integer |
See Also |
N/A |
Start Version |
M_01-00-00-000 |
Variant | Supported |
---|---|
MKD EtherCAT | Yes |
AKD-N | Yes |
MKD-N | Yes |
MKD-C | No |
Index/Subindex | Object Start Version |
---|---|
50FBh/0 |
M_01-00-00-000 |
Related Topics