AXIS#.SAFE.STO.B

Description

Indicates the state for STO-B input.

Value Description

1

24V present (STO inactive, allowed to enable)

0

24V not present (STO active, axis disabled)

Context

For complete STO information refer to STO (Safe Torque Off).

For complete STO information refer to STO (Safe Torque Off).

Related safety parameters:

Versions

Action

Version

Notes

Implemented

02-00-00-000

General Information

Type

Read Only

Units

N/A

Range

0 or 1

Default Value

N/A

Data Type

Integer

Stored in Non-Volatile Memory

No

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.SAFE.STO.B

5007h

04h

Unsigned8

-

-

Read only

Yes

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

10001

1

10001 (0x2711)

AXIS1.SAFE.STO.B

Unsigned8

Read Only

Yes

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS1.SAFE.STO.B

10001

Unsigned8

Read Only

-