Appendix B – Display Status

The 7 segments drive (only for drives fitted with it) display can have the following statuses:

    Display Status Description

    L

    Drive in boot mode. A new firmware should be downloaded to drive.

    U

    Firmware update in progress. Do not power off the drive until the update process is complete!

    I

    Initialization: Drive executing the start-up procedure (may take a few seconds after the start-up procedure has begun)

    S

    Fixed Character = Properly Functioning. No error

    Blinking Character = Enable OFF, current zero

    S+1

    Warning: DC Bus Voltage near limit (overvoltage or undervoltage)

    S+3

    Warning: Drive Temperature near maximum value (over temperature)

    S+7

    Warning: EEprom near Write Overrun

    S+8

    Warning: EEprom near End of Life

    F+0

    Error: Security intervention of watchdog

    F+1

    Error: Internal software error

    F+2

    Error: Missing calibration values

    F+4

    Error: EEPROM fail

    F+6

    Error: Kollmorgen Space Application error (end of program execution, division by zero, etc.)

    F+7

    Error: EEprom Write Overrun

    F+U

    Error: Feature Unavailable (the application tried to use a feature (for instance the CAM Module) that is not available in the current drive configuration

    P+0

    Protection: Motor is in open phase condition

    P+1

    Protection: Overvoltage or Undervoltage

    P+2

    Protection: Over current on the motor output

    P+3

    Protection: Over temperature of the drive

    P+5

    Protection: Missing Torque Enable (“Missing Safe Torque Off”)

    P+6

    Protection: Drive Over Power Protection and/or Current Regulation out of range

    P+7

    Protection: Kollmorgen Software User Protection (generated by setting bit #0 of Kollmorgen_User_Settings)

    P9

    Protection: Motor feedback error

    (*) Verify Motor Currents are correct