Motor Stall Detection
-
- This feature allows for the motor stall to be recognized without using an external sensor (for example, an incremental encoder).
Related Objects:
To enable Motor Stall feature set bit 13 of Drive_Working_Settings_Extended object. If activation is successful, then bit 6 of Drive_Working_Settings_Extended object is set to 1.
The Feedback feature (bit 4 of Drive_Working_Settings object) and the Motor Stall detection feature (bit 13 of Drive_Working_Settings_Extended object) cannot be active at the same time. Trying to enable Feedback feature with the Motor Stall detection feature already enabled or vice versa will issue a Feedback_Error alarm (bit 5 of Error_Register object and bit 14 of Feedback_Status object are set to 1).
The motor stall detection works by comparing the theoretical angle and estimated angle of motor rotor position.
-
- If | Motor_Stall_Actual_Err_Angle | > Motor_Stall_Max_Err_Angle then Motor Stall detected.
When the motor stall is detected:
-
the drive stops the motor immediately
-
the fault digital output opens
-
the Min_Current object value is applied to the motor
-
bit 5 (Feedback_Error) of Error_Register object is set to 1
-
bit 10 (Motor_Stall_detected) of Feedback_Status object is set to 1
Motor movement is not executed until the master sets the Master_Alarm_Reset bit of Master_Register object.
Notes:
-
The Motor Stall detection feature is available only with firmware version V02r74 or superior.
-
A dedicated trace in the Motor Feedback Tuning window shows Motor_Stall_Actual_Err_Angle object value.





