B0_Digital_Outputs_Polarity
| Address: | 4398 (112EH) | ||||||||||||||||
| Type: | WORD | ||||||||||||||||
| Access: | Read/Write | ||||||||||||||||
| Unit:: | -- | ||||||||||||||||
| Range: |
0 (all outputs have normal polarity) to 2n-1 (all outputs have inverted polarity, where n is the number of digital outputs available)
|
||||||||||||||||
| Default Value: |
0
|
||||||||||||||||
| Store Supported: | Yes | ||||||||||||||||
| Description: |
It contains the polarity of all the digital outputs on bank 0 of the drive. When the polarity is normal, the output will be 24V if status (B0_Digital_Outputs) = 1 and 0V if status = 0. When the polarity is inverted, the output will be 0V if status (B0_Digital_Outputs) = 1 and 24V if status = 0. |
||||||||||||||||
| Notes: | See Appendix. |





