B1_Digital_Inputs_Polarity
B1_Digital_Inputs_Polarity
| Address: | 4395 (112BH) | ||||||||||||||||||||||||
| Type: | WORD | ||||||||||||||||||||||||
| Access: | Read/Write | ||||||||||||||||||||||||
| Unit: | -- | ||||||||||||||||||||||||
| Range: |
0 (all inputs have normal polarity) to 2n-1 (all inputs have inverted polarity, where n is the number of digital inputs available) |
||||||||||||||||||||||||
| Default Value: |
0
|
||||||||||||||||||||||||
| Store Supported:: | Yes | ||||||||||||||||||||||||
| Description: | It contains the polarity of all the digital inputs on bank 1 of the drive. When the polarity is normal, the input status (B1_Digital_Inputs) is 1 if the voltage is supplied to the input (5V or 24V) and 0 if no voltage is supplied to the input. When the polarity is inverted, the input status (B1_Digital_Inputs) is 0 if the voltage is supplied to the input (5V or 24V) and 1 if no voltage is supplied to the input. | ||||||||||||||||||||||||
| Notes: | See Appendix. |





