B1_Digital_Outputs

B1_Digital_Outputs

Address: 4355 (1103H)
Type: WORD
Access: Read/Write
Unit: --
Range:

0 (all outputs are open) to 2n-1 (all outputs are closed, where n is the number of digital outputs available)

Default Value: --
Store Supported: No
Description: It contains the status of all the outputs on bank 1 of the drive.
Notes:

See Appendix.

A numeric value is associated to the outputs, following the procedure laid out hereafter:

Outputs Value

Output 0

1

Output 1

2

Output 2

4

Output 3

8

Output 4

16

Output 5

32

Output n

2n