KM Space_User_Settings

KM Space_User_Settings

Address: 22918 (5986H)
Type: WORD
Access: Read/Write
Unit: --
Range: --
Default Value: --
Store Supported: No
Description:

This object is used to activate some functionality during the application execution.

Bit #

Name

Description

Default Value

0

KM Space_Software_Protection

1 =  the drive will be in emergency condition and a P+7 is showed on drive display. See Emergency Handling and Appendix B – Display Status

0 = no action

0

1

Reserved

Reserved

0

2

Reserved

Reserved

0

3

Reserved

Reserved

0

4

Reserved

Reserved

0

5

Reserved

Reserved

0

6

Reserved

Reserved

0

7

Reserved

Reserved

0

8

Reserved

Reserved

0

9

Reserved

Reserved

0

10

Reserved

Reserved

0

11

Reserved

Reserved

0

12

Reserved

Reserved

0

13

Reserved

Reserved

0

14

Reserved

Reserved

0

15

Reserved

Reserved

0

Notes: --