Homing speeds (Speed during search for switch)
Index.Sub | 6099.1H |
Data Type | Unsigned32 |
Access | Read/Write |
PDO Mappable |
RX_PDO (1) |
Unit | User-defined velocity unit (2) |
Range |
1 to ‘Max_Profile_Velocity’ (607F.0H) |
Default Value | 10000 |
Store Supported | Yes (3) |
Description |
This object is the Speed used during search for home switch for the Homing method (hm). |
Notes |
(1) available with firmware V02r20 or superior. (2) See Factor Group. (3) ‘Store supported’ is available with firmware V01r36 or superior. See Homing mode (hm). |