Motor_Parameters (Motor_Pole_Pairs)
| Index.Sub | 2012.2H |
| Data Type | Unsigned16 |
| Access | Read/Write |
| PDO Mappable | No |
| Unit | Number of motor pole pairs |
|
Range |
2; 3; 4; 5; 6; 8; 10; 11; 12; 15; 25; 45; 50; 100 |
| Default Value | 50 (typical value for stepper motors) |
| Store Supported | Yes |
| Description | It sets the number of motor pole pairs. |
|
Notes |
|





