VL.FBFILTER

Description

This parameter returns the same value as VL.FB, filtered through a 10 Hz filter.

General Information

Type

R/O Parameter

Units

Depends on UNIT.VROTARY or UNIT.VLINEAR

Rotary: rpm, rps, deg/s, (custom units)/s, rad/s

Linear: counts/s, mm/s, µm/s, (custom units)/s

Range

N/A

Default Value

N/A

Data Type

Float

See Also

VL.FB

Start Version

M_01-00-00-000
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
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

EtherCAT CoE and CANopen
Index/Subindex Object Start Version
3407h/1 M_01-00-00-000
PROFINET and Sercos® III
Fieldbus Parameter Address Attributes Signed?

PROFINET

VL.FBFILTER_32

2429

DWord Yes
Sercos® III 8 Octets
EtherNet/IP
Instance Data Size Data Type
430 8 Byte Signed Velocity
Modbus
Register Address Is 64 bit? Attributes Signed? Object Start Version
858 Yes low 32 bit word Yes M_01-03-00-000

Related Topics

"Velocity Loop"