AKT2G-IO (EtherCAT) Terminals

I/O Terminal Part Number

I/O Terminal Description

AKT2G-AC-FAN-001

Fan cartridge for EtherCAT and Bus Terminals.

AKT2G-AN-240-000

  • 2-channel input terminal PT100 (RTD) for resistance sensors.
  • 16-bit, 2-, 3-wire system.

AKT2G-AN-400-000

  • 4-channel thermocouple input terminal.
  • Preset to type K, with wire breakage detection.
  • 16-bit

AKT2G-AN-430-000

  • 4-channel analog input.
  • Parameter capable
  • -10/0 to 10V
  • -20/0/+4 to +20mA
  • 16-bit

AKT2G-AT-410-000

  • 4-channel analog output terminal.
  • 0 to 10V
  • 1-wire system
  • 12-bit

AKT2G-AT-425-000

  • 4-channel analog output terminal.
  • -10V to +10V
  • 4 x 2-wire system
  • 12-bit

AKT2G-BRC-000-000

Brake Chopper Terminal

AKT2G-DN-002-000

  • Up/down counter 24VDC
  • 100 kHz
  • 32-bit counter depth

AKT2G-DN-008-000

  • 8-channel digital input terminal 24VDC.
  • Filter 3.0ms
  • 1-wire system

AKT2G-DNH-008-000

  • 8-channel digital input terminal 24VDC.
  • Filter 10µs
  • 1-wire system

AKT2G-DT-008-000

  • 8-channel digital output terminal 24VDC
  • 0.5A
  • 1-wire system

AKT2G-ECT-000-000

EtherCAT Coupler for E-bus terminals

AKT2G-EM-000-000

  • Bus end cover for E-bus terminals
  • Cover for power and E-bus contacts, gray

AKT2G-ENC-180-000

  • 1-channel incremental encoder interface
  • 32-bit

AKT2G-ENC-190-000

  • Incremental encoder interface with differential input
  • 16-bit / 32-bit

AKT2G-PSF-024-000

  • Power supply terminal with fuse
  • 24VDC

AKT2G-SDI-004-000

  • 4-channel digital input terminal 24VDC.
  • Safety

AKT2G-SDO-004-000

  • 4-channel digital input terminal 24VDC.
  • Safety
  • 0.5A

AKT2G-SM-L15-000

  • Stepper motor terminal
  • 24VDC
  • 1.5A
  • Vector control

AKT2G-SM-L50-000

  • Stepper motor terminal
  • 50VDC
  • 5A
  • Vector control