PL.INTOUTMAX

Description

PL.INTOUTMAX limits the output of the position loop integrator by setting the output saturation.

When used in concert with PL.INTINMAX, this variable allows you to make the position loop integrator effective near the target position. Far from the target position, however, the integrator is not dominant in the loop dynamics.

General Information

Type

NV Parameter

Units

Depends on UNIT.PLINEAR (pg 1) or UNIT.PROTARY (pg 1)

Rotary: counts, rad, deg, (custom units), 16-bit counts

Linear: counts, mm, µm, (custom units), 16-bit counts

Range

Rotary:

0.000 to 18,446,744,073,709.000 counts

0.000 to 26,986.052 rad

0.000 to 1,546,188.288 deg

0.000 to 21,474.836 (custom units)

0.000 to 281,474,976.710 counts16 bit

Linear:

0.000 to 18,446,744,073,709.000 counts  

0.000 to 4,294.968*MOTOR.PITCH mm

0.000 to 4,294,967.296*MOTOR.PITCH µm

0.000 to 21,474.836 (custom units)

0.000 to 281,474,976.710 16-bit counts

Default Value

Rotary:

3,999,989,760.000 counts

5.852 rad

335.275 deg

4.657 (custom units)

61,035.000 16-bit counts

Linear:

3,999,989,760.000 counts

0MOTOR.PITCH mm

9MOTOR.PITCH µm

4.657 (custom units)

61,035.000 16-bit counts

Data Type

Float

See Also

PL.INTINMAX

Start Version

M_01-00-00-000

FieldbusClosedA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATClosedEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

3481h/2

M_01-00-00-000

Related Topics

PL.ERR | PL.ERRFTHRESH | PL.ERRMODE | PL.ERRWTHRESH

Position Loop