AXIS#.SAFE.SLP_#.ACTIVE

Description

Indicates whether the Safely Limited Position (SLP) function instance is active.

Value

Description

0

Not active

1

Active

Context

For complete SLP information refer to SLP (Safely Limited Position).

Versions

Action

Version

Notes

Implemented

02-04-00-000

Implemented in SMM revision v0.56

General Information

Type

Read Only

Units

N/A

Range

0, 1

Default Value

N/A

Data Type

Integer

Stored in Non-Volatile Memory

No

Industrial Ethernet Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.SAFE.SLP_1.ACTIVE

66a7h

01h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SLP_2.ACTIVE

66a7h

02h

Unsigned8

-

-

Read only

Yes

AXIS1.SAFE.SLP_3.ACTIVE

66a7h

03h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SLP_1.ACTIVE

6ea7h

01h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SLP_2.ACTIVE

6ea7h

02h

Unsigned8

-

-

Read only

Yes

AXIS2.SAFE.SLP_3.ACTIVE

6ea7h

03h

Unsigned8

-

-

Read only

Yes