SLP (Safely Limited Position)
SLP description for drive option Functional Safety 3.
Description
When active, SLP monitors the position and ensures that it stays in a position window. The upper limit of the position window is defined by the parameter s_UL_SLP and the lower limit is defined by the parameter s_LL_SLP. If the position leaves this position window while the function is active, a configurable fault reaction will be activated.
If necessary, the start of monitoring can be delayed by using the configurable parameter t_D_SLP.
Number of instances
Three instances per axis.
Function Input / Output Variables
Inputs
- SLP Activate can be triggered by FSoE or safe digital inputs (must be mapped)
- Safe Position: position signal from safe feedback
Outputs
- SLP Active: logical status of the SLP function
- Fault Activate: activate fault reaction
Activation
|
Activation by FSoE |
|
|
Activation by safe digital inputs |
|
Timing
Related Parameters
Safety parameters
|
Name |
Variables |
Default |
Parameter |
|---|---|---|---|
|
Function Activation |
- |
0 (Never active) |
|
|
Safe Input |
- |
0 (Not used) |
|
|
FSoE |
- |
0 (Not used) |
AXIS#.SAFEPARAM.SLP_#.FSOE |
|
Position Upper Limit |
s_UL_SLP |
1 (Pos user units) |
AXIS#.SAFEPARAM.SLP_#.POSUPPERLIMIT |
|
Position Lower Limit |
s_LL_SLP |
1 (Pos user units) |
AXIS#.SAFEPARAM.SLP_#.POSLOWERLIMIT |
|
Time Delay Monitoring |
t_D_SLP |
0 ms |
AXIS#.SAFEPARAM.SLP_#.TIMEDELAYMONITORING |
|
Fault Reaction |
- |
1 (STO) |
AXIS#.SAFEPARAM.SLP_#.FAULTREACTION |
Diagnostic parameters
| Name |
Variables |
Default |
Parameter |
|---|---|---|---|
|
Function Active Status |
- |
- |
AXIS#.SAFE.SLP_#.ACTIVE |
|
Function Internal Status |
- |
- |
AXIS#.SAFE.SLP_#.INTERNALSTATE |
State Diagram
SLP is active if internal state is "Monitoring (1)" or "Fault reaction (2)".
Setup in WorkBench
Select the drive and open the Safety Parameterization view Parameters Editor.
Choose axis (1), category (2), SLP function (3) and the instance number (4).
Fault Reaction / Failure Messages
SLP has a configurable fault reaction. STO is used by default but can be replaced by SS1 Instance 1 or
SS2 Instance 1. When the fault reaction is activated, SLP remains active and the internal state
(AXIS#.SAFE.SLP_#.INTERNALSTATE) is set to failed state (2).
Safety State / Status Signals
The signal AXIS#.SAFE.SLP_#.ACTIVE can be monitored by safe digital outputs with OSSD pulses. The status signal must be mapped to the safe digital output. Two outputs can be combined to a dual channel output. For parameter description refer to Functional Safety Parameter Reference.
Safety Properties
Refer to Safety Properties Overview.





