AOUT.PSCALE

Description

AOUT.PSCALE is an analog position scale factor that scales the analog output (AOUT.VALUE ) for AOUT.MODE = 6, or 7 (actual position or position error) per 10 V of analog input or output.

General Information

Type

NV Parameter

Units

Depends on UNIT.PROTARY or UNIT.PLINEAR

Rotary: counts/V,rad/V, deg/V, (Benutzerspezifische Einheiten)/V, 16-bit counts/V

Linear: counts/V, mm/V, µm/V, (Benutzerspezifische Einheiten)/V, 16-bit counts/V

Range

Rotary:

1 to 9,223,372,036,854,775 counts/V

0 to 13,493,026.816 rad/V

0 to 773,094,113.280 deg/V

0 to 10,737,418.240 (Benutzerspezifische Einheiten)/V

0 to 140,737,488,355.327 16-bit counts/V

Linear:

1 to 9,223,372,036,854,775 counts/V

0 to 2,147,483.648 mm/V

0 to 2,147,483,648.000 µm/V

0 to 10,737,418.240 (Benutzerspezifische EinheitenBenutzerspezifische Einheiten)/V

0 to 140,737,488,355.327 16-bit counts/V

Default Value

Rotary:

1 counts/V

0 rad/V

0 deg/V

0 (Benutzerspezifische Einheiten)/V

0 16-bit counts/V

Linear:

1 counts/V

0 rad/V

0 deg/V

0 (Benutzerspezifische Einheiten)/V

0 counts16 bit/V

Data Type

Float

Start Version

M_01-01-01-000

Variants Supported

Variant Supported
AKD Base Yes
AKD with Position Indexer Yes
AKD EtherCAT Yes
AKD CANopen Yes
AKD BASIC Yes
AKD SynqNet Yes*
AKD EtherNet/IP Yes
AKD Profinet Yes
AKD sercos® III Yes
AKD-N No
AKD-C No

*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.

Fieldbus Information

If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type. For information on SynqNet parameters see SynqNet Supported Parameters.

Fieldbus

Index/Subindex

Object Start Version

EtherCAT COE and CANopen

3471h/0

M_01-00-00-000

Fieldbus

Address

Attributes Signed?

Profinet

2012

DWord Yes
sercos® III 8 Octets
Fieldbus Instance Data Size Data Type
EtherNet/IP 13 8 Byte Signed Position

Fieldbus

Index/Subindex

Is 64 bit? Attributes Signed?

Object Start Version

Modbus

24

Yes 64 bit No

M_01-03-00-000

Related Topics

Analog Ausgang

AOUT.VALUE