GEAR.VMAX
Description
This parameter limits the maximum velocity of the slave drive.
General Information
|
Type |
NV Parameter |
|
Units |
Depends on UNIT.ACCROTARY or UNIT.ACCLINEAR Rotary: rpm, rps, deg/s, Benutzerspezifische Einheiten/s, rad/s Linear: counts/s, mm/s, µm/s, Benutzerspezifische Einheiten/s |
|
Range |
Rotary: 0.000 to 15,000.000 rpm 0.000 to 250.000 rps 0.000 to 90,000.000 deg/s 0.000 to 1,250.000 Benutzerspezifische Einheiten/s 0.000 to 1,570.796 rad/s Linear: 0.000 to 1,073,741,824,000.000 counts/s 0.000 to 250.000*MOTOR.PITCH mm/s 0.000 to 250,000.000*MOTOR.PITCH µm/sec 0.000 to 1,250.000 Benutzerspezifische Einheiten/s |
|
Default Value |
Rotary: 3,000 rpm 50 rps 18,000.002 deg/s 250.000 Benutzerspezifische Einheiten/s 314.159 rad/s Linear: 0.050 counts/s 50 mm/s 50,000.004MOTOR.PITCH µm/s 250.000 Benutzerspezifische Einheiten/s |
|
Data Type |
Float |
|
See Also |
N/A |
|
Start Version |
M_01-00-00-000 |
Variants Supported
| Variant | Supported |
|---|---|
| AKD Base | Yes |
| AKD with Position Indexer | Yes |
| AKD EtherCAT | Yes |
| AKD CANopen | Yes |
| AKD BASIC | No |
| AKD SynqNet | Yes* |
| AKD EtherNet/IP | Yes |
| AKD Profinet | Yes |
| AKD sercos® III | Yes |
| AKD-N | No |
| AKD-C | No |
*In SynqNet, a parameter may be available in the firmware but have no effect on the system. See SynqNet Supported Parameters.
Fieldbus Information
If your drive type is listed as supported but no index, address, or instance number is listed, then this parameter is accessible through WorkBench, but not over your fieldbus type.
| Fieldbus | Index/Subindex | Object Start Version |
|---|---|---|
|
EtherCAT COE and CANopen |
340Ah/1 |
M_01-00-00-000 |
|
Fieldbus |
Parameter |
Address |
Attributes | Signed? |
|---|---|---|---|---|
|
Profinet |
GEAR.VMAX_32 |
2191 |
DWord | No |
| sercos® III | 8 Octets |
| Fieldbus | Instance | Data Size | Data Type |
|---|---|---|---|
| EtherNet/IP | 192 | 8 Byte | Velocity |
|
Fieldbus |
Index/Subindex |
Is 64 bit? | Attributes | Signed? | Object Start Version |
|---|---|---|---|---|---|
|
Modbus |
382 |
Yes | Low 32 bit word | No | M_01-03-00-000 |
Related Topics