AXIS#.EIP.TP.CONTROL1
Description
AXIS#.EIP.TP.CONTROL1 modifies and configures the associated axis’ first touch probe control byte.
Context
For more information on the usage of touch probes, see AKD2G EtherNet/IP Touch Probes.
Usage
| Bit | Value | Description |
|---|---|---|
|
0 |
0 |
Disable touch probe 1 |
|
1 |
Enable touch probe 1 |
|
|
1 |
0 |
Trigger first event |
|
1 |
Trigger continuous |
|
|
3, 2 |
00b |
Trigger with touch probe 1 input (DIN1) |
|
01b |
Trigger on zero pulse from feedback |
|
|
10b |
Trigger defined in AXIS#.EIP.TP.SOURCE1 |
|
|
11b |
Reserved |
|
|
4 |
0 |
Disable sampling at positive edge of touch probe 1 |
|
1 |
Enable sampling at positive edge of touch probe 1 |
|
|
5 |
0 |
Disable sampling at negative edge of touch probe 1 |
|
1 |
Enable sampling at negative edge of touch probe 1 |
|
|
6, 7 |
- |
Reserved |
Versions
| Action | Version | Notes |
|---|---|---|
| Implemented | 02-11-03-000 |
General Information
|
Type |
Read/Write |
|
Units |
N/A |
|
Range |
0 to 255 |
|
Default Value |
0 |
|
Data Type |
Integer |
|
Stored in Non-Volatile Memory |
No |
Variants Supported
EtherNet/IP drives: AKD2G-SPI
Industrial Ethernet Information
|
ID |
Instance |
Attribute |
Name |
Data Type |
Access |
User Mappable |
|---|---|---|---|---|---|---|
|
7560 |
1 |
7560 (0x1d88) |
AXIS1.EIP.TP.CONTROL1 |
Unsigned8 |
Read/Write |
Yes |
|
73096 |
2 |
7560 (0x1d88) |
AXIS2.EIP.TP.CONTROL1 |
Unsigned8 |
Read/Write |
Yes |





