AXIS#.EIP.TP.NEGCOUNT2

Description

AXIS#.EIP.TP.NEGCOUNT2 reads the associated axis’ second touch probe counter, which is incremented with each falling edge of the touch probe 1 input.

The counter is only valid if touch probe 1 is enabled (AXIS#.EIP.TP.CONTROL2, bit 0 = 1b). When configured to capture only the first event only bit 0 changes. When configured for continuous triggering, the value is an unsigned 16-bit value with overflow. When configured for continuous triggering, the value is an unsigned 16-bit value with overflow.

Context

For more information on the usage of touch probes, see AKD2G EtherNet/IP Touch Probes.

Versions

Action Version Notes
Implemented 02-11-03-000

General Information

Type

Read Only

Units

N/A

Range

0 to 65536

Default Value

N/A

Data Type

Integer

Stored in Non-Volatile Memory

No

Variants Supported

EtherNet/IP drives: AKD2G-SPI

Industrial Ethernet Information

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

7577

1

7577 (0x1d99)

AXIS1.EIP.TP.NEGCOUNT2

Unsigned16

Read Only

Yes

73113

2

7577 (0x1d99)

AXIS2.EIP.TP.NEGCOUNT2

Unsigned16

Read Only

Yes