Determining Motion Instruction Compatibility
It is important to note the following:
Only motion instructions that support AXIS_VIRTUAL can be used with the AKD2G-SPI with CIP Sync. It is important to reference the Logix 5000 Controllers Motion Instruction manual and determine if an instruction you wish to use supports the axis type AXIS_VIRTUAL.
-
Instructions that support AXIS_VIRTUAL are expected to be supported. It is recommended to test each instruction before use.
-
Instructions that do not support AXIS_VIRTUAL are not supported by the AKD2G CIP Sync drive/axis.
Motion Instructions Supported by Kollmorgen
Studio 5000 includes a set of Motion Instructions within the Studio 5000 environment. The following Motion Instructions have been tested by Kollmorgen for compatibility with the AKD2G-SPI and CIP Sync.
-
- The following instructions are only valid when Position Following (Streaming) is enabled.
|
Studio 5000 Motion Instruction |
Usage |
|
|---|---|---|
|
MAM (Motion Axis Move) |
Point-to-Point, Relative, or Absolute Move: Position Mode and Streaming |
|
|
MAJ (Motion Axis Jog) |
Jogging: Position Mode Only and Streaming |
|
|
MAG (Motion Axis Gear) |
Electronic Gearing: Position Mode and Streaming |
|
|
MAPC (Motion Axis Position Cam) |
Camming: Position Mode and Streaming |
|
|
MAS (Motion Axis Stop) |
Stops the axis while streaming. |
|
Motion Instructions Not Supported by Kollmorgen
Some very common Studio 5000 Motion Instructions are NOT supported by the AKD2G-SPI drive. These instructions are supplemented with a Kollmorgen Add-On Instruction (AOI) to generate equivalent behavior.
-
- The following instructions are only valid when Position Following (Streaming) is NOT enabled.
|
Kollmorgen AOI |
Replaces Rockwell Motion Instruction |
|---|---|
|
CIP_Axis_Disable |
MSF (Motion Servo Off) |
|
CIP_Axis_Enable |
MSO (Motion Servo On) |
|
CIP_Axis_Home |
MAH (Motion Axis Home) |
|
CIP_Axis_Fault_Reset |
MAFR (Motion Axis Fault Reset) |
The following Studio 5000 registration instructions do not support the axis type AXIS_VIRTUAL:
-
MAR: Motion Arm Registration
-
MDR: Motion Disarm Registration
To provide functionality allowing arming, disabling, and capturing position and timestamps on a registration sensor (i.e., digital input), touch probe functionality has been implemented in the drive. For more information, see AKD2G EtherNet/IP Touch Probes.





