Connector Pinout
Information to wiring, mating connectors and cables (see "Wiring").
X1: Motor power and brake
| Pinout diagram | Specifications |
|---|---|
|
|
KED-6V03/KED-6V06:
KED-6V12/KED-7V03...12:
|
|
Pin |
Signal |
Description |
|---|---|---|
| 1 | BRAKE- | Negative connection to the mechanical brake |
| 2 | BRAKE+ | Positive connection to the mechanical brake |
| 3 | PE | Protective earth |
| 4 | U | Connection to motor phase |
| 5 | V | Connection to motor phase |
| 6 | W | Connection to motor phase |
|
Pin |
Signal |
Description |
|---|---|---|
| 1 | BRAKE- | Negative connection to the mechanical brake |
| 2 | BRAKE+ | Positive connection to the mechanical brake |
| 3 | PE | Protective earth |
| 4 | ||
| 5 | U | Connection to motor phase |
| 6 | V | Connection to motor phase |
| 7 | W | Connection to motor phase |
X3: Mains, regen resistor, DC-Bus
| Pinout diagram | Specifications |
|---|---|
|
|
KED-6V03/KED-6V06:
KED-6V12:
|
|
Pin |
Signal |
Description |
|---|---|---|
| 1 | -RB | Negative end of braking resistor* |
| 2 | +DC_BUS | Positive DC bus; positive end of braking resistor* |
| 3 | -DC_BUS | Negative DC bus |
| 4 | AC_L3 | Mains input phase |
| 5 | AC_L2 | Mains input phase |
| 6 | AC_L1 | Mains input phase |
| 7 | PE | Protective earth |
|
Pin |
Signal |
Description |
|---|---|---|
| 1 | -RB | Negative end of braking resistor* |
| 2 | +DC_BUS | Positive DC bus; positive end of braking resistor* |
| 3 | +DC_BUS | Positive DC bus; positive end of braking resistor* |
| 4 | -DC_BUS | Negative DC bus |
| 5 | AC_L3 | Mains input phase |
| 6 | AC_L2 | Mains input phase |
| 7 | AC_L1 | Mains input phase |
| 8 | PE | Protective earth |
*mounted externally
X10: 24 VDC and STO input
| Pinout diagram | Specifications |
|---|---|
|
|
|
|
Signal |
Pin |
Pin |
Signal |
|---|---|---|---|
| GND_24V | 1A | 1B | GND_24V |
| +24V | 2A | 2B | +24V |
| +24V | 3A | 3B | +24V |
| STO-A | 4A | 4B | STO-B |
X11/12: Industrial Ethernet
| Pinout diagram | Specifications |
|---|---|
|
|
|
|
Pin |
Signal | Description |
Pin |
Signal | Description |
|---|---|---|---|---|---|
|
1 |
Tx+ |
Transmit + |
5 |
Term. |
Termination |
|
2 |
Tx- |
Transmit - |
6 |
Rx- |
Receive - |
|
3 |
Rx+ |
Receive + |
7 |
Term. |
Termination |
|
4 |
Term. |
Termination |
8 |
Term. |
Termination |
X20: Service
| Connector at computer | Connector at |
Length | Image | Right-angle connector at servo drive | Spec | Type |
|---|---|---|---|---|---|---|
| A male | C male | < 2m |
|
|
USB 2.0 | Data transfer and charge |
| C | C | < 2m |
|
|
USB 2.0 | Data transfer and charge |
X21: I/O
| Pinout diagram | Specifications |
|---|---|
|
|
|
|
Pin |
Signal |
Description |
|---|---|---|
| 1 | DIN1 | High-speed digital input, 24V signalling |
| 2 | DIN2 | High-speed digital input, 24V signalling |
| 3 | DIN3 | Slow digital input, 24V signalling |
| 4 | DIN4 | Slow digital input, 24V signalling |
| 5 | GND_IO | Common for digital inputs |
| 6 | DOUT1+ | Digital output 1, positive connection |
| 7 | DOUT1- | Digital output 1, negative connection |
| 8 | DOUT2+ | Digital output 2, positive connection |
| 9 | DOUT2- | Digital output 2, negative connection |
X23: Single-cable Feedback
| Pinout diagram | Specifications |
|---|---|
|
|
|
|
Pin |
Signal | Description |
|---|---|---|
| 1 | DP+ | Data+ with +12V |
| 2 | DP- | Data- with 0V |