AXIS#.MOTOR.BRAKEPOWERLOW

Description

Low voltage used by power saving brake operation (AXIS#.MOTOR​.BRAKEPOWERSAVING).

Context

For more information see Brake and Motor.

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type

Read/Write

Units

Volts

Range

10.602 to 24.002

Default Value

17

Data Type

Float

Stored in Non-Volatile Memory

Yes

Variants Supported

All variants are supported.

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AXIS1.MOTOR.BRAKEPOWERLOW

500bh

25h

Unsigned16

-

1000:1

Read/Write

No

AXIS2.MOTOR.BRAKEPOWERLOW

510bh

25h

Unsigned16

-

1000:1

Read/Write

No

EtherNet/IP

ID

Instance

Attribute

Name

Data Type

Access

User Mappable

6239

1

6239 (0x185f)

AXIS1.MOTOR.BRAKEPOWERLOW

Unsigned16

Read Only

Yes

71775

2

6239 (0x185f)

AXIS2.MOTOR.BRAKEPOWERLOW

Unsigned16

Read Only

Yes

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.MOTOR.BRAKEPOWERLOW

6239

Float

Read Only

-