AKT2G-SM-L15-000
Stepper motor An actuator focused to a movement, converting electrical energy in a force or torque. terminal, 24 V DC, 1.5 A, vector control
The AKT2G-SM-L15 EtherCAT Ethernet ofr Control Automation Technology. EtherCAT® is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT is to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs. Terminal is intended for stepper motors with low performance range. The PWM output stages cover a wide range of voltages and currents. Together with two inputs for limit switches Switch limiting the traverse path of the machine. Implemented as n.c. (break) contact. A sensor, typically Hall-effect, optical, eddy current, or mechanical, which is used to sense the end of travel of a linear motion assembly. In addition to preventing over travel, it is frequently used to establish a precision reference., they are located in the EtherCAT Terminal.
The SM-L15 can be adjusted to the motor and the application by changing just a few parameters. These stepper motors can be operated with vector control. This control technique offers various benefits, such as better dynamics and lower power consumption. Together with a stepper motor and an encoder Generates an output signal directly proportional to the movement of the motor shaft. This signal is fed into the control circuitry to control the shaft position and speed. The most common types are: Incremental/Serial encoders, Hall effect sensors, Resolvers, Tachometer Generators See: Optical encoders., the SM-L15 represents an inexpensive small servo axis.
The LEDs indicate status, warning and error messages as well as possibly active limitations.
Quick Links
- About Stepper Motors
- Standard Mode
- AKT2G-SM-Lx Object Description
- AKT2G-SM-Lxx PDO Assignment
- AKT2G-SM-Lxx Diagnostic Messages
- Mounting and Wiring of I/O Terminals
- AKT2G-SM-L15 LEDs and Connections
- AKT2G-SM-L15 General Connection Examples
Technical Data
Technical Data | AKT2G-SM-L15 |
---|---|
Number of outputs | 1 stepper motor, 2 phases |
Number of digital inputs | 2 limit position Position means a point in space which is described by different coordinates. Depending on the used system and transformation it can consist of a maximum of six dimensions (coordinates).This means three Cartesian coordinates in space and coordinates for the orientation. In ACS there can be even more than six coordinates. If the same position is described in different coordinate systems the values of the coordinates are different., 4 for an encoder system |
Number of digital outputs | 1 configurable for brake (0.5 A) |
Supply voltage | 24 V DC (-15%/+20%) |
Motor Current/Phase (RMS) values without fan cartridge ZB8610 | 1.06 A |
Motor Current/Phase (RMS) values with fan cartridge ZB8610 | 1.12 A |
Maximum output current without fan cartridge ZB8610 | 1.5 A (overload- and short-circuit-proof) |
Maximum output current with fan cartridge ZB8610 | 3.0 A (overload- and short-circuit-proof) |
Operating modes |
|
Maximum step frequency | 1000, 2000, 4000, 8000 or 16000 full steps/s (configurable) |
Step pattern | up to 64-fold micro stepping (automatic switching, speed-dependent) |
Current controller Regulates the difference between the current setpoint and the actual value to 0. Output : power output voltage. frequency | approx. 30 kHz |
Encoder pulse When the step gets activated, the action is activated for a single execution, and possibly once again when the step is deactivated. frequency | maximum 400,000 increments/s (4-fold evaluation) |
Input signal voltage "0" | -3 V … 2 V |
Input signal voltage "1" | 3.7 V … 28 V |
Input Current | typ. 5 mA |
Diagnostics LED | Warning strand A and B, error strand A and B, power, enable Enable signal for the drive, Hardware-Enable with 24V signal to X8, Software-Enable command by setup Software, fieldbus or permanently set. Both are required for enabling the drive. |
Resolution The resolution is the smallest possible movement that can be achieved by a system. It can be defined at the electronics, encoder and mechanics level. The distance a stage can be commanded to move in a single step. For servo systems, the basic increment produced by its optical encoder, or any other feedback device. | approx. 5,000 positions in typical applications (per revolution) |
Power Supply | via the E-bus, encoder/driver In computing and electronics, a driver is a software component allowing higher-level computer programs to interact with a computer hardware device. A driver typically communicates with the device through the computer bus or communications subsystem to which the hardware is connected. stage: via the power contacts, motor: via terminal contacts |
Current consumption from the E-bus | typ. 100 mA |
Electrical isolation | 500 V (E-bus/signal voltage) |
Support NoCoEStorage | yes |
Configuration | no address setting required |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... + 85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 27 mm x 100 mm x 70 mm (connected width: 24 mm) |
Installation | on 35 mm mounting rail according to EN 60715 |
Vibration / shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | according to EN 61000-6-2 / EN 61000-6-4 according to IEC International Electrotechnical Commission - A not-for-profit, non-governmental international standards organization that prepares and publishes International Standards for all electrical, electronic and related technologies./EN 61800-3 |
EMC category | Category C3 - standard Category C2, C1 - auxiliary filter required |
Protection class | IP 20 |
Installation position |
|
Approval | CE cULus |