You are here: Tools > AKD into KAS > Workbench Reference > AIN.PSCALE

AIN.PSCALE

General Information

Type

NV Parameter

Description

Sets the analog position scale factor.

Units

Rotary: counts/V,rad/V, deg/V, 16-bit counts/V

Linear: counts/V, mm/V, µm/V, 16-bit counts/V

Range

Rotary:

1 to 9,223,372,036,854,775 counts/V

0 to 13,493,026.816 rad/V

0.06 to 179.0 deg/V

0 to 10,737,418.240 (PIN/POUT)/V

0 to 140,737,488,355.327 16-bit counts/V

Linear:

1 to 9,223,372,036,854,775 counts/V

0 to 2,147,483.648 mm/V

0 to 2,147,483,648.000 µm/V

0 to 10,737,418.240 (PIN/POUT)/V

0 to 140,737,488,355.327 16-bit counts/V

Default Value

Rotary:

1 counts/V

0 rad/V

0 deg/V

0 (PIN/POUT)/V

0 16-bit counts/V

Linear:

1 count/V

0 rad/V

0 deg/V

0 (PIN/POUT)/V

0 16-bit counts/V

Data Type

Float

Start Version

M_01-01-01-000

Variants Supported

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

3472h on pg. 1/0

M_01-00-00-000

Description

AIN.PSCALE is an analog position scale factor that scales the analog input (AIN.VALUE on pg. 1) for DRV.OPMODE on pg. 1 = 2 , DRV.CMDSOURCE on pg. 1 = 3 (analog position mode).

Related Topics

Analog Input on pg. 1

Block Diagram for Position/Velocity Loop on pg. 1

 

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™