You are here: Tools > AKD into KAS > Workbench Reference > CMP0.MODBOUND2, CMP1.MODBOUND2

CMPx.MODBOUND2

General Information

Type

NV Parameter

Description

Sets the second modulo bound.

Units

Units depend on value of CMPx.SOURCE. See table below.

Range

-9,223,372,036,854,775,808 to 9,223,372,036,854,775,808

Default Value

9,223,372,036,854,775,808

Data Type

Integer

Start Version

M_01-13-00-000

Units

CMPx.SOURCE Units
0 (FB1) Depends on FB1.PUNIT on pg. 1 or custom units.
1 (FB2) Depends on FB2.PUNIT on pg. 1 or custom units.
2 (FB3) Depends on FB2.PUNIT on pg. 1 or custom units.
3 (PL.FB) Depends on UNIT.PLINEAR or UNIT.PROTARY
Rotary: counts, rad, deg, (custom units), 16-bit counts
Linear: counts, mm, µm, (custom units), 16-bit counts

Compare functionality is supported on hardware revisions D, DB, DA, and higher depending on the drive type. Check the label on the side of the drive to ensure the AKD meets one of the following requirements.

AKD Type Hardware Revision Supported
AKD Revision D or higher
PDMM Revision DB or higher
AKD-T-IC"Integrated Circuits" Miniaturized electronic circuits (consisting mainly of semiconductor devices, as well as passive components) that have been manufactured in the surface of a thin substrate of semiconductor material Revision DA or higher
FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design Index/Subindex Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

34A9h/2 CMP0.MODBOUND2 M_01-13-00-000
34B9h/2 CMP1.MODBOUND2

Description

Use this keyword to set the second modulo bound. CMPx.MODBOUND1 on pg. 1 and CMPx.MODBOUND2 must both be set before the modulo functionality can be activated. There is no requirement that the second modulus bound be larger than the first modulus bound.

CMPx.MODBOUND2 must be set before CMPx.SETPOINT on pg. 1.

Example

The following example sets the second modulo bound to 0 counts for CMP1

-->CMP1.MODBOUND2 0

Related Topics

Compare Engines on pg. 1

CMPx.MODBOUND1 on pg. 1 | CMPx.MODEN on pg. 1 | CMPx.ARM on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™