You are here: Tools > AKD into KAS > Workbench Reference > FB1.INITPSTATUS

FB1.INITPSTATUS

General Information

Type

R/O Parameter

Description

Reads result of initial position comparison.

Units

N/A

Range

N/A

Default Value

N/A

Data Type

Integer

Start Version

M_01-10-00-000

Description

This parameter reports the status of the initial position comparison:

Value Description
0 Initial position check is in progress.
1 Initial position check is disabled.
2 Position difference between power-up and power-down is less than value of FB1.INITPWINDOW at start up.
3 Position difference between power-up and power-down is greater than or equal to value of FB1.INITPWINDOW at start up.
4 Initial position check encountered an error condition.

Related Topics

Initial Position Check on pg. 1 | FB1.INITPSAVED on pg. 1 | FB1.INITPWINDOW on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™