You are here: Tools > AKD into KAS > Workbench Reference > FB1.INITPWINDOW

FB1.INITPWINDOW

General Information

Type

R/W Parameter

Description

Reads and writes size of the initial position comparison window.

Units

Depends on FB1.PUNIT on pg. 1.

Range

N/A

Default Value

N/A

Data Type

Integer

Start Version

M_01-10-00-000

Description

This parameter defines the amount by which the position measured at power-up may differ from the position saved at power-down. If the difference is less than the window size, the position change at power off is considered small, and homing may be avoided. If the difference is greater than or equal to the window size, the position change during power off is large enough to require homing. Changes in the window size take effect after a non-volatile memory save and a power cycle. A window value of 0 disables the initial position check.

Related Topics

Initial Position Check on pg. 1 | FB1.INITPSAVED on pg. 1 | FB1.INITPSTATUS on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™