You are here: Tools > AKD into KAS > Workbench Reference > FB1.INITPSAVED

FB1.INITPSAVED

General Information

Type

R/O Parameter

Description

Reads position saved at last power down.

Units

Depends on UNIT.PLINEAR (pg 1) or UNIT.PROTARY (pg 1)

Rotary: counts, rad, deg, (custom units), 16-bit counts

Linear: counts, mm, µm, (custom units), 16-bit counts

Range

N/A

Default Value

N/A

Data Type

Integer

Start Version

M_01-10-00-000

Description

This parameter reports the position FB1.P on pg. 1 that was saved at the last power-down. The position can be represented in internal counts or in custom units depending on the value of FB1.PUNIT. In internal units, the format is 32:32. The upper 32 bits represent turns, and the lower 32 bits represent position within a turn.

Related Topics

Initial Position Check on pg. 1 | FB1.INITPSTATUS on pg. 1 | FB1.INITPWINDOW on pg. 1

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™