You are here: Tools > AKD into KAS > Workbench Reference > PL.ERRWTHRESH

PL.ERRWTHRESH

General Information

Type

NV Parameter

Description

Sets the position error warning level.

Units

Depends on UNIT.PLINEAR (pg 1) or UNIT.PROTARY (pg 1)

Rotary: counts, rad, deg, (custom units), 16-bit counts

Linear: counts, mm, µm, (custom units), 16-bit counts

Range

Rotary:

0.000 to 5,123,372,000,000,005.000 counts

0.000 to 7,495,067.136 rad

0.000 to 429,436,076.032 deg

0.000 to 5,964,389.888 (custom units)

0.000 to 78,176,452,636.718 16-bit counts

Linear:

0.000 to 5,123,372,000,000,005.000 counts  

0.000 to 1,192,877.952*MOTOR.PITCH on pg. 1 mm

0.000 to 1,192,878,014.464*MOTOR.PITCH on pg. 1 µm

0.000 to 5,964,389.888 (custom units)

0.000 to 78,176,452,636.718 16-bit counts

Default Value

0.000 deg

Data Type

Float

See Also

PL.ERR on pg. 1

Start Version

M_01-00-00-000

FieldbusA Fieldbus is an industrial network system for real-time distributed control (e.g. CAN or Profibus). It is a way of connecting instruments in a plant design

Index/Subindex

Object Start Version

EtherCATEtherCAT is an open, high-performance Ethernet-based fieldbus system. The development goal of EtherCAT was to apply Ethernet to automation applications which require short data update times (also called cycle times) with low communication jitter (for synchronization purposes) and low hardware costs COE and CANopen

3483h/0

M_01-00-00-000

Description

If this value is not equal 0 and the position error PL.ERR on pg. 1 is larger than this value, the drive will generate a warning.

If PL.ERRWTHRESH is set to 0 the warning is not issued.

Example

Set position rotary units to 2 degrees. If you set PL.ERRWTHRESH to 100 and the position error is larger than 100 degrees, then the drive will generate a warning.

UNIT.PROTARY 2

PL.ERRWTHRESH 100

Related Topics

PL.ERR on pg. 1 | PL.ERRFTHRESH on pg. 1 | PL.ERRMODE on pg. 1

Position Loop

 


Stay Connected with Kollmorgen

Copyright © 2015 Kollmorgen™