|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
Sets the velocity lower limit; active in opmodes 1 (velocity) and 2 (position) only. |
|
Units |
Depends on UNIT.VROTARY (pg 1) or UNIT.VLINEAR (pg 1) Rotary: rpm, rps, deg/s, custom units/s, rad/s Linear: counts/s, mm/s, µm/s, custom units/s |
|
Range |
Range may be limited by ECCN 3A225 Limitations for Induction Motors (➜ p. 1) Rotary: -15,000.000 to 0.000 rpm -250.000 to 0.000 rps -90,000.000 to 0.000 deg/s -1,250.000 to 0.000 custom units/s -1570.796 to 0.000 rad/s Linear: -1,073,741,824,000.000 to 0.000 counts/s -250.000*MOTOR.PITCH on pg. 1 to 0.000 mm/s -250,000.000*MOTOR.PITCH on pg. 1 to 0.000 µm/sec -1,250.000 to 0.000 custom units/s |
|
Default Value |
Rotary: -3,000.000 rpm -50.000 rps -18,000.002 deg/s -250.000 (custom units)/s -314.159 rad/s Linear: -0.050 counts/s -50*MOTOR.PITCH on pg. 1 mm/s -50,000.004*MOTOR.PITCH µm/sec -250.000 custom units/s |
|
Data Type |
Float |
|
See Also |
|
|
Start Version |
M_01-00-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
3623h/0 |
M_01-00-00-000 |
Description
VL.LIMITN sets the velocity command negative limit.
If the input to the velocity loop is lower than VL.LIMITN, then the actual velocity command VL.CMD on pg. 1 is limited by the value of VL.LIMITN.
ECCN 3A255 imposes special limitations on operating speed for induction motors. See ECCN 3A225 Limitations for Induction Motors (➜ p. 1).
Related Topics
|
Copyright © 2015 Kollmorgen™ |
|