|
General Information |
|
|---|---|
|
Type |
NV Parameter |
|
Description |
Sets the velocity high limit; active in opmodes 1 (velocity) and 2 (position) only. |
|
Units |
Depends on UNIT.VROTARY (pg 1) or UNIT.VLINEAR (pg 1) Rotary: rpm, rps, deg/s, custom units/s, rad/s Linear: counts/s, mm/s, µm/s, custom units/s |
|
Range |
Range may be limited by ECCN 3A225 Limitations for Induction Motors (➜ p. 1) Rotary: 0.000 to 15,000.000 rpm 0.000 to 250.000 rps 0.000 to 90,000.000 deg/s 0.000 to 1,250.000 custom units/s 0.000 to 1570.796 rad/s Linear: 0.000 to 1,073,741,824,000.000 counts/s 0.000 to 250.000*MOTOR.PITCH on pg. 1 mm/sec 0.000 to 250,000.000*MOTOR.PITCH on pg. 1 µm/s 0.000 to 1,250.000 custom units/s |
|
Default Value |
Rotary: 3,000.000 rpm 50.000 rps 18,000.002 deg/s 250.000 (custom units)/s 314.159 rad/s Linear: 0.050 counts/s 50.000*MOTOR.PITCH on pg. 1 mm/sec 50,000.004*MOTOR.PITCH µm/sec 250.000 custom units/s |
|
Data Type |
Float |
|
See Also |
|
|
Start Version |
M_01-00-00-000 |
|
Index/Subindex |
Object Start Version |
|
|---|---|---|
|
3622h/0 |
M_01-00-00-000 |
Description
VL.LIMITP sets the velocity command positive limit.
If the input to the velocity loop is higher than VL.LIMITP, then the actual velocity command VL.CMD on pg. 1 is limited by the value of VL.LIMITP.
ECCN 3A255 imposes special limitations on operating speed for induction motors. See ECCN 3A225 Limitations for Induction Motors (➜ p. 1).
Related Topics
|
Copyright © 2015 Kollmorgen™ |
|