EtherCAT Library
| Name | Object Type | Description |
|---|---|---|
| DriveParamRead | SDO | Reads a drive parameter (ASCII format) |
| DriveParamWrite | SDO | Writes a drive parameter (ASCII format) |
| ECATCommErrors | Returns a list of bad EtherCAT |
|
| ECATDeviceStatus | Provides EtherCAT state and port link status information for an EtherCAT device. | |
| ECATGetObjVal | PDO | Reads cyclic drive parameter (String format) by returning the value of an EtherCAT PDO element |
| ECATMasterStatus | Reads the EtherCAT master state and the lost frame counter | |
| ECATReadData | PDO | Reads cyclic parameter (byte offset format) |
| ECATReadSdo | SDO | Reads parameter (32 bit format) using SDO command |
| ECATWCStatus | Returns the current number of working counter errors for the Sync unit | |
| ECATWriteData | PDO | Writes cyclic parameter (byte offset format) |
| ECATWriteSdo | SDO | Writes parameter (32 bit format) using SDO command |
Table 8-44: List of EtherCAT FB
- The client (aka EtherCAT master) is the KAS Runtime
In computer science, runtime (or run-time) describes the operation of a computer program, the duration of its execution, from beginning to termination (compare compile time).
Within KAS, runtime also refers to the virtual machine that manage the program written in a computer language while it is running application - The servers (aka EtherCAT slaves) are the drives and I/O nodes where data can be retrieved
The SDO function blocks only support the reading and writing of 32-bit values. It is the fundamental size of CANopen SDO calls.
Why use ECATReadSdo and ECATWriteSdo FBs?
The ECATReadSdo and ECATWriteSdo response time is faster and therefore is typically preferred over the DriveParamRead and DriveParamWrite.
Why use the DriveParam FBs?
The two reasons to prefer the DriveParam FBs are:
- They allow direct use of the parameter name
(e.g. IL.LIMITP instead of the SDO index: 356Eh) - They can be used to setup a drive terminal in the HMI
"Human-machine interfaces "
Also known as computer-human interfaces (CHI), and formerly known as man-machine interfaces, they are usually employed to communicate with PLCs and other computers, such as entering and monitoring temperatures or pressures for further automated control or emergency response application
(which is similar to the Terminal view available in the AKD widget embedded in the KAS IDE
"Integrated development environment"
An integrated development environment is a type of computer software that assists computer programmers in developing software.
IDEs normally consist of a source code editor, a compiler and/or interpreter, build-automation tools, and a debugger)
|
Copyright © 2018 Kollmorgen |
|