Remote Input/Output (I/O Terminals)
KAS
Related Documents
Please find in the table below the list of each I/O component available
| I/O terminal part number | Description | Tech. Manual |
|---|---|---|
| AKT-AN-200-000 | 2 Channel Thermocouple Input Module |
|
| AKT-AN-400-000 | 4 Channel Thermocouple Input Module |
|
| AKT-AN-410-000 | 4 Channel Analog Input Module, 0-10 VDC |
|
| AKT-AN-420-000 | 4 Channel Analog Input Module, 0-20 mA |
|
| AKT-AN-810-000 | 8 Channel Analog Input Module, 0-10 VDC |
|
| AKT-AN-820-000 | 8 Channel Analog Input Module, 0-20 mA |
|
| ACCT-AT-220-000 | 2 Channel Analog Output Module, 0-20 mA |
|
| AKT-AT-410-000 | 4 Channel Analog Output Module, 0-10 VDC |
|
| AKT-AT-420-000 | 4 Channel Analog Output Module, 0-20 mA |
|
| AKT-AT-810-000 | 8 Channel Analog Output Module, 0-10 VDC |
|
| AKT-AT-820-000 | 8 Channel Analog Output Module, 0-20 mA |
|
| AKT-DN-004-000 | 4 Channel Digital Input Module, 24 VDC 3ms |
|
| AKT-DN-008-000 | 8 Channel Digital Input Module, 24 VDC 3ms |
|
| AKT-DNH-004-000 | 4 Channel Digital Input Module, 24 VDC 0.2ms |
|
| AKT-DNH-008-000 | 8 Channel Digital Input Module, 24 VDC 0.2ms |
|
| AKT-DT-004-000 | 4 Channel Digital Output Module, 24 VDC 0.5A |
|
| AKT-DT-008-000 | 8 Channel Digital Output Module, 24 VDC 0.5A |
|
| AKT-DT-2RT-000 | 2 Channel Relay Output Module, 230 V AC 2.0A Rel.2NO Pot.-Free |
|
| AKT-ECT-000-000 | EtherCAT |
|
| AKT-EM-000-000 | Standard-Bus End Terminal |
|
| AKT-IM-000-000 | Isolation / Separation Terminal |
|
| AKT-PS-024-000 | Power Supply, 24 VDC |
|
| AKT-PSF-024-000 | Fused Power Supply with diagnostics, 24 VDC |
|
| AKT-SM-L15-000 | Stepper Motor Terminal, 24 VDC, 1.5 A |
|
| AKT-SM-L50-000 | Stepper Motor Terminal, 50 VDC, 5 A |
|
-
-
24-volt power is not passed through AKT-AN-200-000 and AKT-AN-400-000 thermocouple modules. To get 24VDC power to devices that need it (such as an AKT_AT-410-000 Output module) there are two possible solutions. :
- Place the module requiring 24VDC before the thermocouple module.
- Add a power feed module (AKT-PS-024-000 or AKT-PSF-024-000) after the thermocouple module.
Table 9-4: List of KAS I/O Terminals
-
-
Refer to our Web site for up-to-date information and material that are available in the Automation Component Solutions section.
Note that you first need to log in before accessing KAS Literature.
|
Copyright © 2018 Kollmorgen |
|








